Overview

Features and Benefits

  • 400kHz, 5.5V-Tolerant, 2-Wire Serial Interface
  • 2V to 3.6V Operation
  • High Output Current—Each Port 50mA (max)
  • 5.5V-Rated Open-Drain Outputs
  • Proven PCB Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested
  • EV System Includes USB Connectivity
  • Product Details

    The MAX7315 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the capabilities of the MAX7315 8-port I/O expander with LED intensity control, interrupt, and hot-insertion protection. The MAX7315 EV kit also includes Windows® 98SE/2000/XP-compatible software that which provides a simple graphical user interface (GUI) for exercising the features of the MAX7315.

    The MAX7315 evaluation system (EV system) consists of the MAX7315 EV kit and a companion CMAXQUSB serial-interface board. The CMAXQUSB interface board allows a PC to control an I²C interface using its USB port. Order the MAX7315EVCMAXQU+ for a complete PC-based evaluation of the MAX7315. Order the MAX7315EVKIT+ if you already have a MAX7315-compatible serial interface.

    Applications

    • Cell Phones
    • Keypad Backlights
    • Laptop Computers
    • LCD Backlights
    • LED Status Indication
    • Portable Equipment
    • RGB LED Drivers

    Documentation & Resources