Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Windows 2000/XP/Vista (32-Bit)-Compatible Software
- USB PC Connection (Cable Included)
- USB Powered
- Lead-Free and RoHS-Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX7302 evaluation kit (EV kit) provides a proven design to evaluate the MAX7302 9-port, level-translating GPIO and LED driver device. The EV kit also includes Windows® 2000/XP/Vista-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX7302.
The MAX7302 EV kit has a built-in USB interface, allowing a PC to control the internal registers of the MAX7302, as well as providing the power for the EV kit.
The EV kit is configured to drive three RGB LEDs. Pads and jumpers are provided to modify the board to the numerous configurations available for the MAX7302.
Applications
- Cell Phones
- LCD/Keypad Backlights
- LED Status Indicators
- Servers
- System I/O Ports
Documentation & Resources
-
MAX7302EVKIT: Evaluation Kit for the MAX7302 Data Sheet (Rev. 0)3/7/2008PDF416K