Overview
Features and Benefits
- Easy Evaluation of the MAX7037
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX7037 evaluation kits (EV kits) are fully assembled and tested to evaluate the MAX7037 sub-1GHz, ultra-lowpower, RF ISM transceiver. The EV kits are connected to the PC through a Siam Kitty board. The EV kits get power from the Siam Kitty board and run from a minimum supply voltage of only 2.1V.
A particular EV kit will only work at a specific carrier frequency. The frequencies supported are: 315MHz, 434MHz, 868MHz, 902MHz, 915MHz, and 928MHz. EV kits are shipped configured for 315MHz, 434MHz, 868MHz, 902MHz, 915MHz, or 928MHz operation. It is necessary to change the RF matching components to configure an EV kit to work at one of the other frequencies. Further details are provided in the Changing EV Kit for Operation at Other Frequencies section.
Note that, if an EV kit is used at a frequency other than that for which it is configured, it will likely either not work at all or display very poor performance. Ensure that both EV kits match the frequency for which they are configured. Furthermore, the MAX7037_915MHz EV kit can be used for 902MHz, 915MHz, or 928MHz operation.
Applications
- Automotive remote keyless entry and tire pressure monitor
- Building automation / smart home
- Smart meter
- Ultra-low-power sensor networks
Applicable Parts
Documentation & Resources
-
MAX7037EVKIT: Evaluation Kit for the MAX7037 Data Sheet (Rev. 3)7/10/2018PDF3M
-
MAX7037EVKIT Gerber Files6/16/2023ZIP112K