Overview

Features and Benefits

  • Windows 2000/XP-, Windows Vista (32-Bit)- and Windows 10** Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX6956 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that contains a MAX6956 IC. The MAX6956 is a 28-port LED driver and I/O expander. The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX6956.

Applications

  • Automotive
  • Bar Graph Displays
  • Industrial Controllers
  • Panel Meters
  • Set-Top Boxes
  • System Monitoring
  • White Goods

Applicable Parts

Documentation & Resources

Tools & Simulations