Overview
Features and Benefits
- Voltage Tracking of Up to Three Power Supplies During Power-Up/Power-Down
- Configurable Input Voltage Thresholds Set to 1.05V, 1.58V, and 2.93V
- Configurable Timing Parameters
- Output Signals for Circuit Monitoring
- Channel-Current Capability Up to 10A
- Fully Assembled and Tested
Product Details
The MAX6877 evaluation kit (EV kit) is a complete, fully assembled and tested multivoltage power tracker/sequencer/supervisor controller circuit that demonstrates the capability of the MAX6877 controller. The MAX6877 ensures controlled voltage tracking or sequencing of up to three power-supply outputs during power-up, and controlled voltage during power-down. Voltage tracking ensures that all output voltages of the supplies rise or fall at the same rate while voltage sequencing turns on the outputs in order once the input voltages reach stability. The EV kit circuit features active-low FAULT and PG/active-low RST output signals to indicate fault and power-good conditions, respectively. The circuit's timing parameters and voltage thresholds are reconfigurable. The EV kit board is designed to handle up to 10A per channel.
Applications
- Multivoltage Systems
- Networking Systems
- Servers/Workstations
- Storage Equipment
- Telecom
Documentation & Resources
-
MAX6877EVKIT: Evaluation Kit for the MAX6877 Data Sheet (Rev. 0)11/23/2005PDF187K