Overview
Features and Benefits
- Three Thermal Diode Inputs and Three Thermistor Inputs
- Local Temperature Sensor
- Programmable Temperature Alarms
- SMBus/I²C Compatible
- Easy-to-Use Menu-Driven Software
- Fully Assembled and Tested
- Includes Windows 95/98/2000/XP-Compatible Software and Demo PC Board
Product Details
The MAX6698 evaluation kit (EV kit) and evaluation system is an assembled and tested PC board with a mounted MAX6698. The EV kit allows full evaluation of the MAX6698 seven-channel temperature sensor. The MAX6698 monitors its own die temperature, the junction temperatures of three external diode-connected transistors, and the temperatures of three thermistors. It converts the temperature to 8-bit (or 11-bit for remote channel 1) 2-wire serial data that can be accessed over a 2-wire serial bus. Refer to the MAX6698 data sheet for additional information.
The MAX6698 EV kit includes external diode-connected transistors and thermistors soldered to the board, which can be removed. The board can then be connected through a twisted pair to remote diodes and thermistors close to your system.
The MAX6698 evaluation system consists of a Maxim command module (CMOD232) and a MAX6698 EV kit. The CMOD232 board connects to a computer's RS-232 serial port to provide a computer controlled SMBus™/I²C bus. Windows® 95/98/2000/XP-compatible software provides a user-friendly interface to exercise the features of the MAX6698. The program is menu driven and offers a graphic interface with control buttons and status display.
Order the MAX6698EVCMOD2 for complete PC-based evaluation of the MAX6698. Order the MAX6698EVKIT if you already have a CMOD232 SMBus interface.
Applications
- Desktop Computers
- Notebook Computers
- Servers
- Workstations