Overview
Features and Benefits
- Measure and Display the MAX6683 Temperature
- Monitor Four Voltage Channels
- Three External (1.8V, 2.5V, and 5V Nominal)
- VCC Pin (3.3V Nominal)
- Programmable Alarms and Configuration
- SMBus/I²C Compatible
- Easy-to-Use Menu-Driven Software
- Fully Assembled and Tested
- Include Windows 98SE/2000/XP-Compatible Software and Demo PCB
- EV System Includes USB Connectivity
Product Details
The MAX6683 evaluation system (EV system) consists of a MAX6683 evaluation kit (EV kit) and a companion Maxim CMODUSB board.
The MAX6683 EV kit is an assembled and tested printed circuit board (PCB) that demonstrates the MAX6683 temperature sensor and system monitor. The MAX6683 monitors temperature, supply voltage, and the voltage of three external supplies. Temperature is converted to 11-bit serial data and voltage to 8-bit data.
The CMODUSB allows a PC to use its USB port to emulate an Intel SMBus. Windows® 98SE/2000/XP-compatible software provides a user-friendly interface to exercise the features of the MAX6683. The program is menu driven and offers a graphic interface with control buttons and status display.
Order the EV system (MAX6683EVCMODU) for a complete PC-based evaluation of the MAX6683. Order just the EV kit (MAX6683EVKIT) if you already have an SMBus interface.
To evaluate the MAX6652, order a free sample of the MAX6652AUB.
Applications
- Computers: Desktop, Workstation, Server