Overview
Features and Benefits
- Measures and Displays Remote Sensor Temperature
- Programmable Alarms and Configuration
- Operating Temperature Ranges
- -55°C to +125°C (Remote Sensor)
- 0°C to +70°C (Board)
- SMBus/I²C-Compatible Interface
- Easy-to-Use Menu-Driven Software
- Assembled and Tested
- Includes Windows 95/98/2000-Compatible Software and Demo PC Board
Product Details
The MAX6654 evaluation system (EV system) consists of a MAX6654 evaluation kit (EV kit) and a companion system management bus (SMBus) interface board.
The MAX6654 EV kit is an assembled and tested PC board that demonstrates the MAX6654 temperature sensor. It monitors both the junction temperature of the MAX6654 and the temperature of an external diode-connected transistor, and converts the temperature to 8-bit or 11-bit (extended resolution mode), 2-wire serial data. A 2N3906 temperature-sensor transistor comes soldered to the board in a SOT23 package, but it can be removed. The board can then be connected through a twisted pair to a remote diode close to your system.
The Maxim SMBus interface board (MAXSMBus) allows an IBM®-compatible PC to use its parallel port to emulate an Intel® SMBus 2-wire interface. Windows® 95/98/2000-compatible software provides a user-friendly interface to exercise the features of the MAX6654. The program is menu driven and offers a graphic interface with control buttons and status display.
Order the MAX6654EVSYS for a complete IBM PC-based evaluation of the MAX6654. Order the MAX6654EVKIT if you already have an SMBus interface.
Documentation & Resources
-
MAX6654EVSYS: Evaluation System for the MAX6654 Data Sheet (Rev. 0)5/29/2001PDF149K