Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
Product Details
The MAX6616 evaluation system (EV system) consists of a MAX6616 evaluation kit (EV kit) and a Maxim CMODUSB command module.
The MAX6616 EV kit is a fully assembled and tested circuit board that evaluates the MAX6616 dual-channel temperature monitor with fan-speed controller.
Order the complete EV system (MAX6616EVCMODU) for a comprehensive evaluation of the MAX6616 using a PC. Order the EV kit (MAX6616EVKIT) if the CMODUSB command module has already been purchased with a previous Maxim EV system or for custom use in other microcontroller-based (µC) systems.
The EV kit comes with the MAX6616AEG installed.
Applications
- Desktop Computers
- Networking Equipment
- Power Supplies
- Servers
- Workstations