Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Configurable for Precision Current Source
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX6079 evaluation kit (EV kit) provides a proven design to evaluate the MAX6079 low-noise precision ceramic voltage reference. The output voltage is set at 2.5V.
The EV kit comes installed with a MAX6079ALA25+ in 8-pin ceramic Leadless Chip Carrier (LCC) package.
Applications
- High-Accuracy Industrial and Process Control
- High-Resolution ADCs and DACs
- Precision Current Sources
- Precision Instrumentation
Applicable Parts
Documentation & Resources
-
MAX6079EVKIT: Evaluation Kit for the MAX6079 Data Sheet (Rev. 0)12/13/2018PDF927K
-
MAX6079EVKIT ODB File - Design Files10/10/2022ZIP18M