Overview
Features and Benefits
- Input Voltages
- 5V, VIN1 (as Configured)
- 3.3V, VIN2 (as Configured)
- 2.5V, VIN3 (as Configured)
- 1.8V, VIN4 (as Configured)
- Configurable Voltage-Tracking/Power-Sequencing/Independent Operation Modes
- Independent On/Off Control and Status Reports for Each Channel
- Outputs
- VOUT1: 5V, 0.5A (Configurable for Up to 1A)
- VOUT2: 3.3V, 1.5A (Configurable for Up to 3A)
- VOUT3: 2.5V, 5A (Configurable for Up to 10A)
- VOUT4: 1.8V, 5A (Configurable for Up to 10A)
- Configurable 25mV Current-Trip Threshold
- Demonstrates Unique Current-Regulation Architecture and Circuit-Breaker Function
- Configurable Startup Timer
- Configurable Input Undervoltage Monitoring (All Inputs)
- Emulates MAX5929, MAX5930, or MAX5931 IC Functions
- Surface-Mount Components
- Fully Assembled and Tested
Product Details
The MAX5927 evaluation kit (EV kit) is a fully assembled and tested surface-mount quad hot-swap controller/power-sequencer/voltage-tracker circuit board, which provides current limiting and VariableSpeed/BiLevel fault protection on all four channels. The circuit uses the MAX5927 in a 32-pin thin QFN package and is configurable for a 1.0V to 13.2V input range. The MAX5927 features a configurable latch/autoretry fault mode, circuit-breaker function, and programmable undervoltage lockout (UVLO).
The EV kit is configured to demonstrate four separate input voltages: 5V, 3.3V, 2.5V, and 1.8V. The 5V input is configured for 0.5A of output current, while the 3.3V input is configured for 1.5A of output current. The 2.5V and 1.8V inputs are each configured for 5A of output current. The MAX5927 controls four n-channel power MOSFETs and provides current regulation during startup for all four inputs. Several configurations allow the MAX5927's unique current regulation architecture to be tailored to the application. The current limiting and short-circuit protection features are configurable and demonstrate the various features of the MAX5927.
The EV kit has several configurations for the startup timer setting, current limit, and voltage-tracking/powersequencing/independent modes of operation. The EV kit also provides independent turn-on delays for the four outputs, independent on/off control, and independent status reports of all four channels. The MAX5927 EV kit can also be reconfigured to emulate a MAX5929 (quad hot swap), MAX5930 (triple hot swap), or MAX5931 (triple hot swap) design.
Applications
- Base-Station Line Cards
- Bays (Docking Stations)
- Hot Plug-In Daughter Cards
- Hubs
- Network Routers and Switches
- PCI Express® Hot Plug
- Portable Computer Device
- Power-Supply
- RAID
- Sequencing/Tracking
Documentation & Resources
-
MAX5927EVKIT: Evaluation Kit for the MAX5927 Data Sheet (Rev. 0)9/28/2004PDF847K