Overview
Features and Benefits
- Quick Dynamic Performance Evaluation
 - LVDS-Compatible Data Inputs
 - SMA Coaxial Connectors for Clock Input and Analog Output
 - 50Ω Matched Clock Input and Analog Output Signal Lines
 - Single-Ended to Differential Clock-Signal Conversion Circuitry
 - Differential Current Output to Single-Ended Voltage Signal Output Conversion Circuitry
 - Full-Scale Current Output Configured for 20mA
 - External 1.25V Reference Source Available
 - Fully Assembled and Tested
 
Product Details
The MAX5886/MAX5887/MAX5888 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of the MAX5886 (12-bit), MAX5887 (14-bit), and MAX5888 (16-bit), 500Msps, current-output, digital-to-analog converters (DACs). Each EV kit requires low-voltage differential-signaling (LVDS)-compatible data inputs, a single-ended clock input, and 3.3V power supplies for simple board operation.
Applications
- Automated Test Equipment (ATE)
 - Base Stations: Single-/Multicarrier UMTS, CDMA, GSM
 - Communications: LMDS, MMDS, Point-to-Point Microwave
 - Digital-Signal Synthesis
 - Instrumentation