Overview
Features and Benefits
- Fast Evaluation and Performance Testing
- CMOS Compatible
- SMA Coaxial Connectors for Clock Input and Analog Output
- 50Ω Matched Clock Input and Analog Output Signal Lines
- Single-Ended to Differential Clock Signal Conversion Circuitry
- Differential Current Output to Single-Ended Voltage Signal Output Conversion Circuitry
- Full-Scale Current Output Configured for 20mA
- External 1.25V Reference Source Available
- Fully Assembled and Tested
- Also Evaluates the 14-Bit MAX5884 and 12-Bit MAX5883
Product Details
The MAX5885 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX5885 16-bit parallel input, 200Msps, current-output, digital-to-analog converter (DAC). The EV kit operates with CMOS-compatible data inputs, a single-ended clock input, and 3.3V power supplies for simple board operation.
The MAX5885 EV kit can also be used to evaluate the MAX5884 (14 bit) and the MAX5883 (12 bit).
Applications
- Automated Test Equipment (ATE)
- Base Stations: Single-/Multicarrier UMTS, CDMA, GSM
- Communications: LMDS, MMDS, Point-to-Point Microwave
- Digital-Signal Synthesis
- Instrumentation