Overview
Features and Benefits
- Eight High-Accuracy DAC Channels
- 12-Bit Accuracy without Adjustment
- Precision Voltage Reference Internal to the IC
- Provision for Optional External Reference Input
- Jumper-Selectable I²C Address Setting
- 6-Pin Pmod-Compatible Connector (I²C)
- Secondary Header Allows Daisy-Chaining of Additional Modules on the I²C Bus
- Example Software Written in C for Portability
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX5825PMB1 peripheral module provides the necessary hardware to interface the MAX5825 8-channel DAC to any system that utilizes Pmod™-compatible expansion ports configurable for I²C communication. The IC features eight independent 12-bit accurate internally buffered voltage-output DAC channels. The IC also features an internal reference that is selectable between 2.048V, 2.500V, and 4.096V (4.096V reference operation is not supported with a standard 3.3V Pmod-port power supply).
Applications
- Automatic Tuning and Optical Control
- Gain and Offset Adjustment
- Portable Instrumentation
- Process Control and Servo Loops
- Programmable Voltage and Current Sources
Documentation & Resources
-
UG-5483: Analog Essentials Getting Started Guide for Zedboard8/17/2012PDF1M
-
UG-5466: Analog Essentials Getting Started Guide for LX9 and Nexys37/18/2012PDF1M
-
MAX5825PMB1: MAX5825PMB1 Peripheral Module Data Sheet (Rev. 0)5/10/2012PDF1M
-
Maxim Analog Essentials Collection7/20/2012PDF501K