Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Proven PC Board Layout
 - Windows® 98-/2000-/XP-Compatible Evaluation Software
 - Pushbutton Switches for Easy UPIO_ Evaluation
 - Fully Assembled and Tested
 
Product Details
The MAX5581 evaluation system (EV system) is a complete, 4-channel, 12-bit, data-generation system. The MAX5581 EV system (MAX5581EVCMODU) consists of a MAX5581 evaluation kit (EV kit) and the Maxim CMODUSB command module. Order the EV kit (MAX5581EVKIT) separately if an SPI™ master or the CMODUSB command module is already available.
The EV kit comes with the MAX5581AETP installed. Contact the factory for free samples of the pin-compatible MAX5580_ETP–MAX5585ETP to evaluate these devices.
Applications
- Automated Test Equipment (ATE)
 - Automatic Tuning
 - Digital Offset and Gain Adjustments
 - Fast Parallel DAC to Serial DAC Upgrades
 - Industrial Process Controls
 - Microprocessor (µP)-Controlled Systems
 - Motion Control
 - Portable Instrumentation
 - Power Amplifier Control
 - Programmable Attenuators
 - Programmable Voltage and Current Sources