Overview
Features and Benefits
- 2.7V to 5.25V Single-Supply Operation
 - Power-On Recall of Wiper Position from Nonvolatile Memory
 - On-Board USB Interface Circuit
 - USB Powered
 - USB-PC Connection (Cable Included)
 - Stand-Alone Operation Using On-Board Switches
 - PCB Pads for User-Supplied Microcontroller Interface Signals
 - PCB Pads for Potentiometer Signals (L, W, H)
 - Proven USB-Compatible PCB Layout
 - Evaluates the MAX5474/MAX5475 in 8-Pin SOT23 Package
 - Windows 2000/XP/Vista (32-Bit)-Compatible Software
 - Fully Assembled and Tested
 
Product Details
The MAX5474 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that evaluates the MAX5474 IC. The MAX5474 is a 32-tap, 50kΩ nonvolatile, linear-taper digital potentiometer. Windows® 2000/XP/Vista-compatible software is available to provide a convenient user interface for exercising the MAX5474 features.
The MAX5474 EV kit provides three options to control the MAX5474 wiper position using logic-input signals. The MAX5474 logic-input signals can be controlled by an on-board USB interface circuit, PCB interfacing pads, or switches on the EV kit circuit for stand-alone operation.
The EV kit can operate from a 3.3V source generated from the USB interface circuit or from a 2.7V to 5.25V external DC power supply. The EV kit can also evaluate the MAX5475 (100kΩ) after IC replacement (U1).
Applications
- Audio Volume Control
 - Liquid-Crystal Display (LCD) Screen Adjustment
 - Mechanical Potentiometer Replacements
 - Programmable Filters
 
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX5474EVKIT: Evaluation Kit for the MAX5474 Data Sheet (Rev. 0)11/20/2007PDF186K