Overview

Features and Benefits

  • Power-On Recall from Nonvolatile Registers
  • 2.7V to 5.25V Operation
  • Configurable Device Address
  • On-Board USB Interface Circuit for I²C-Compatible Signals
  • USB-PC Connection (Cable Included)
  • USB Powered
  • PCB Pads for User-Supplied I²C-Compatible Signals
  • Proven PCB Layout
  • Evaluates the MAX5116EEE+ and MAX5109EEE+ 16-Pin QSOP
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Fully Assembled and Tested
  • Lead-Free and RoHS Compliant

Product Details

The MAX5116 evaluation kit (EV kit) provides a proven design to evaluate the MAX5116 nonvolatile, quad, 8-bit DAC with 2-wire serial interface. The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5116.

The MAX5116 EV kit printed-circuit board (PCB) comes with the MAX5116EEE+ installed. The MAX5116 EV kit can also be used to evaluate the MAX5109. Contact the factory for free samples of the MAX5109EEE+ device.

Applications

  • ATE Calibration
  • Digital Gain and Offset Adjustments
  • Laser Biasing
  • Portable Instrumentation
  • Power-Amp Bias Control
  • Programmable Attenuators