Overview

Features and Benefits

  • USB Connectors for Inputs and Outputs
  • USB Powered (Cable Included)
  • Eye Diagram Test Circuit with SMA Input/Output
  • Jumper-Selectable USB Channel Connection
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX4989 evaluation kit (EV kit) provides a proven design to evaluate the MAX4989 Hi-Speed 2-of-4 USB 2.0 crosspoint switch. The EV kit contains two sub circuits, a typical USB crosspoint switch application (top half), and a test circuit (bottom half).

The USB crosspoint switch application circuit is USB powered by the USB host. USB input/output connectors are also provided to easily interface with USB devices. All USB signal traces are 90Ω differential controlled-impedance traces.

A separate test circuit is also provided at the bottom of the MAX4989 EV kit for eye diagram evaluation using SMA connections and 90Ω controlled-impedance traces.

The MAX4989 EV kit PCB comes with two MAX4989ETD+ devices installed. The MAX4989ETD+ is available in a lead(Pb)-free 14-pin, 3mm x 3mm TDFN package.

Applications

  • Notebook Computers

Applicable Parts

Documentation & Resources