Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Complete 1:2 or 2:1 VGA Multiplexer
- Single 5V Power Supply
- On-Board 3.3V Regulation for VCL
- Optional 9V Battery Input with 5V Regulation
- VGA Inputs/Outputs
- Enable Input
- Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX4885 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) that utilizes the MAX4885 IC to implement a complete video graphics array (VGA) 1:2 or 2:1 multiplexer.
VGA input/output connections are provided to easily interface the MAX4885 EV kit with VGA-compatible devices. The EV kit gives the option to use a single 5V DC power supply (V+) or a single 9V battery (VBATT) with 5V regulation for V+. In either power-supply input configuration, 3.3V on-board regulation is provided for VCL.
Applications
- Notebook Computers
- Servers
Applicable Parts
Documentation & Resources
-
MAX4885EVKIT: Evaluation Kit for the MAX4885 Data Sheet (Rev. 1)6/13/2008PDF226K