Overview

Features and Benefits

  • On-Board Charge-Pump Voltage Inverter
  • Fully Assembled and Tested

Product Details

The MAX4806 evaluation kit (EV kit) provides a proven design to evaluate the MAX4806 high-voltage digital pulser.

The MAX4806 EV kit PCB comes with a MAX4806CTN+ installed. Contact the factory for free samples of the pin-compatible MAX4807CTN+ or MAX4808CTN+ devices.

Warning: Use caution when using this EV kit due to the high voltage involved.

Applications

  • Flaw Detection
  • Industrial Sensors
  • Piezoelectric Drivers
  • Test Instruments
  • Ultrasound Medical Imaging

Documentation & Resources