Overview

Features and Benefits

  • 100MHz Unity-Gain Bandwidth
  • 75Ω Output Impedance
  • 300V/µs Slew Rate (MAX466)
  • 20ns Channel Switching Time
  • Logic Disable Mode:
    • High-Z Outputs
    • Reduced Power Consumption

Product Details

The MAX464/MAX466 evaluation kit (EV kit) simplifies the evaluation of the MAX464 and MAX466 quad buffered video switches. Both ICs combine high-accuracy amplifiers with high-performance video switches. Amplifier gains are set to 1V/V for the MAX464 and 2V/V for the MAX466. Fast switching times, low differential phase/gain errors, and 75Ω output drivers make the MAX464 and MAX466 ideal for all video applications.

Applications

  • Broadcast-Quality Color-Signal Multiplexing
  • Coaxial-Cable Line Drivers
  • RGB Color Video Overlay Editors
  • RGB Color Video Security Systems
  • RGB Medical Imaging
  • RGB Multiplexing