Overview
Features and Benefits
- 430MHz Full-Power Bandwidth (MAX4447)
- 6500V/µs Slew Rate
- Proven PC Board Layout
- Fully Assembled and Tested Surface-Mount Board
Product Details
The MAX4447 evaluation kit (EV kit) simplifies evaluation of the MAX4447 high-speed differential line driver. The EV kit includes the MAX4447, which has a fixed gain of +2V/V, but it can also be used to evaluate the adjustable-gain MAX4448 (stable with a minimum gain of +2V/V) or the MAX4449 (stable with a minimum gain of +5V/V). To evaluate the MAX4448 or MAX4449, order a free sample of the MAX4448ESE or MAX4449ESE along with the MAX4447 EV kit.
Applications
- Coaxial to Twisted-Pair Converter
- Differential ADC Driver
- Differential Line Driver
- Differential Pulse Amplifier
- High-Speed Differential Transmitter
- Single-Ended-to-Differential Conversion
- Video and RF Signal Processing and Transmission
- xDSL Applications