Overview
Features and Benefits
- 500MHz Full-Power Bandwidth
- 5000V/µs Slew Rate
- Proven PC Board Layout
- Fully Assembled and Tested Surface-Mount Board
Product Details
The MAX4444 evaluation kit (EV kit) simplifies evaluation of the MAX4444 ultra-fast differential line receiver. The EV kit includes the MAX4444, which has a fixed gain of +2V/V. This EV kit can also be used to evaluate the adjustable-gain MAX4445, which is stable with a minimum gain of +2V/V. To evaluate the MAX4445, order a free sample of the MAX4445ESE along with the MAX4444 EV kit.
Applications
- Data Acquisition
- Differential to Single-Ended Conversion
- High-Speed Differential Line Receiver
- High-Speed Instrumentation Amplifier
- Medical Instrumentation
- Twisted-Pair to Coaxial Converter