Overview

Features and Benefits

  • Accommodate Multiple Op-Amp Configuration
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44291 evaluation kit (EV kit) provides a proven design to evaluate the MAX44291 precision, low-noise, low-drift dual-operational amplifier in an 8-pin µMAX® package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.

The EV kit comes with a MAX44291AUA+ installed.

Applications

  • Instrumentation
  • Portable Logic Controllers
  • Sensor Interfaces
  • Test and Measurement Systems

Documentation & Resources