Overview

Features and Benefits

  • Accommodates Multiple Op Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44290 evaluation kit (EV kit) provides a proven design to evaluate the MAX44290 low-offset, low-power, rail-to-rail I/O operational amplifier in 6-pin wafer-level package (WLP). The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.

The EV kit comes with a MAX44290ANT+ installed.

Applications

  • 3G/4G Handsets
  • Analog-to-Digital Converter Buffers
  • Battery-Operated Devices
  • General-Purpose Signal Processing
  • Notebooks
  • Portable Medical Instruments
  • Transimpedance Amplifiers

Applicable Parts

Documentation & Resources