Overview

Features and Benefits

  • 1.8V to 5.5V Input Voltage-Supply Range
  • Configurable for:
    • Window Detector
    • Jack Detection
    • Relaxation Oscillator
    • PWM Generator
    • Logic-Level Translator
    • Power-on-Reset Circuit
  • Evaluates 9-Bump WLP Package
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44269 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX44269 dual comparator in a 1.3mm x 1.3mm wafer-level package (WLP). The EV kit circuit can be easily configured by installing shunts and changing a few components to support multiple comparator application circuits, such as window detector, jack detection, relaxation oscillator, pulse-width modulated (PWM) generator, logic-level translator, or power-on-reset circuit. The EV kit provides 0603 component PCB pads for ease of evaluation. The EV kit circuit operates from a +1.8V to +5.5V VCC supply.

Applications

  • Battery-Operated Sensors
  • Notebooks
  • Portable Medical Mobile Accessories
  • Smartphones
  • Two-Cell Battery-Powered Devices
  • Ultra-Low-Power Systems

Applicable Parts

Documentation & Resources