Overview

Features and Benefits

  • Accommodate Multiple Op-Amp Configuration
  • Up to ±12.5V with a Single Supply (+2.25V to +15V)
  • True Zero Output from a Single Supply
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44267 evaluation kit (EV kit) provides a proven design to evaluate the MAX44267 Beyond-the-Rails™ precision, low-noise, low-drift, dual operational amplifier (op-amp) in a 14-pin TSSOP package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapt- ed to other topologies by changing a few components.

The EV kit comes with a MAX44267AUD+ installed.

Applications

  • Analog Level Shifting/Conditioning
  • Bridge Sensors
  • PLC Analog I/O Modules
  • Pressure Sensors
  • Sensor Interfaces

Applicable Parts

Documentation & Resources