Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Fully Differential Amplifier with 130dBc THD
- +2.7V to +13.2V Supply Voltage Range
- Output-Voltage Clamps to Prevent Overranging ADC
- Adjustable Output Common-Mode Voltage
- Evaluate 20-Bit SAR ADC + MAX44205 Amplifier (refer to the MAX11905 EV Kit)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX44205 evaluation kit (EV kit) provides a proven design to evaluate the MAX44205, low-noise, low-distortion fully differential operational amplifier (op amp), suitable for driving high-resolution SAR ADCs such as the MAX11905 family of devices.
The EV kit PCB comes installed with a MAX44205ATC+ in a 12-pin, 3mm x 3mm TQFN package with an exposed pad.
Applications
- Active Filters
- Fully-Differential Signal Conditioning
- High-Speed Process Control
- Medical Imaging
- Single-Ended to Differential Conversion
Documentation & Resources
-
MAX44205EVKIT: Evaluation Kit for the MAX44205 Data Sheet (Rev. 0)9/19/2014PDF642K