Overview
Features and Benefits
- No DC-Blocking Capacitors Required
- 1.8V to 3.6V Single-Supply Operation
- 80mW Per Channel into 16Ω
- 0.003% THD+N at 1kHz
- Low-Profile (1.2mm max) Design
- Ultra-Compact Solution
- Fully Assembled and Tested Surface-Mount Board
- Independent Left/Right Shutdown Controls
Product Details
The MAX4410 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX4410 DirectDrive stereo headphone amplifier. DirectDrive eliminates the two large DC-blocking capacitors typically required between the output of the amplifier and the headphones. The MAX4410 EV kit is designed to be driven by the lineout of a CD player or directly connected to any stereo audio source. The MAX4410 EV kit includes RCA jacks on the input and a 3.5mm headphone jack on the output to facilitate easy connections to the circuit board.
Applications
- Cell Phones
- MP3 Players
- Notebook Computers
- PDAs
- Portable Audio Equipment
- Web Pads
Documentation & Resources
-
MAX4410EVKIT: Evaluation Kit for the MAX4410 Data Sheet (Rev. 0)8/29/2002PDF119K