Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- USB Powered
- Daughter Board Powered by the EV Kit
- On-Board Infrared (IR) LED on the EV Kit and Daughter Board
- On-Board RGB LED on the EV Kit
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
- Block Sampling
- Signal Plotting in the EV System Software
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX44005 evaluation system (EV system) includes one MAX44005 evaluation kit (EV kit) and one MAX44005 daughter board. The EV kit is a fully assembled and tested PCB that evaluates the MAX44005 digital RGB color sensor with proximity sensor and temp sensor. The EV system also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The EV kit comes installed with a MAX44005EDT+ in 6-pin OTDFN package.
The daughter board is an external device-under-test module that also comes with a MAX44005EDT+ installed. The daughter board can be connected to and controlled by the EV kit. The user can also evaluate the IC by connecting a user-supplied controller to the daughter board.
Applications
- Color Correction
- Digital Light
- Industrial Sensors
- Management
- Presence Detection
- Smartphones
- Tablet PCs
- TVs/Displays