Overview
Features and Benefits
- Small 8-Pin SOT23 Package
- No DC-Blocking Capacitor On Output
- 2.3V to 5.5V Single-Supply Operation
- Drives 330mW into 32Ω Speakers or 200mW into 16Ω Speakers
- Clickless/Popless Power-Up and Shutdown
- Fully Assembled and Tested
Product Details
The MAX4366 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX4366 bridged amplifier to drive speakers or headsets in portable audio applications. The MAX4366 EV kit operates from a 2.3VDC to 5.5VDC power supply and is capable of delivering 330mW into a 32Ω load or 200mW into a 16Ω load. The closed-loop gain of the MAX4366 is set to 2V/V with external resistors. The MAX4367/MAX4368 bridged amplifiers with internal fixed gains can be evaluated on the MAX4366 EV kit. Contact Maxim to obtain samples. The Selector Guide provides the complete part numbers for the amplifiers that can be evaluated on the MAX4366 EV kit.
Applications
- Cell Phones
- General-Purpose Audio
- Headphones
- Headsets
- PDAs
- Two-Way Radios