Overview
Features and Benefits
- 2.7V to 5.5V Single-Supply Operation
- Drives 1.4W into an 8Ω Speaker
- 0.04% THD+N at 1kHz
- Externally Adjustable Gain
- Clickless/Popless Power-Up/Down, Shutdown
- 10nA Shutdown Current
- Small 8-Pin SO Package
- Fully Assembled and Tested
Product Details
The MAX4364 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX4364 high-power bridged amplifier to drive loudspeakers in portable audio applications. Designed to operate from a 2.7VDC to 5.5VDC power supply, the MAX4364 EV kit is capable of delivering 1.4W into an 8Ω load.
Applications
- Cell Phones
- General-Purpose Audio
- PDAs
- Two-Way Radios
Documentation & Resources
-
MAX4364EVKIT: Evaluation Kit for the MAX4364 Data Sheet (Rev. 0)8/23/2002PDF94K