Overview
Features and Benefits
- 4.5V to 5.5V Single-Supply Operation
- Clickless/Popless Power-Up, Power-Down, Mute and Unmute
- PC99-Compliant Output Drivers: Better than 1.2VRMS Output into 32Ω Audio Load
- PC99-Compliant Microphone Amplifier: Better than 1.5VRMS Output into 10kΩ Load
- Small 16-Pin TSSOP Package
- Fully Assembled and Tested
Product Details
The MAX4299 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX4299 audio system IC designed for a single 5V application. The audio system IC features a stereo headphone driver, microphone amplifier, and a 3.3V linear regulator.
The EV kit's headphone driver is capable of driving 1.2VRMS into a 32Ω headphone. The microphone amplifier is capable of driving 1.5VRMS into a 10kΩ load. A 3.3V linear regulator is capable of supplying 100mA.
Applications
- Computers: Desktop, Workstation, Server
- Consumer Audio
- Cordless Phones
- Notebook Computers
- Palmtop Computers
- Pen Entry Palmtops
Documentation & Resources
-
MAX4299EVKIT: Evaluation Kit for the MAX4299 Data Sheet (Rev. 0)3/11/2002PDF137K