Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 4.5V to 36V Input Supply Range
- Adjustable Output Between 0.8V and 12V
- Delivers up to 3.5A Output Current (up to 2.5A for the MAX42402)
- Frequency Synchronization Input
- 99% Duty Cycle Operation with Low Dropout
- Voltage-Monitoring PGOOD Output with UV/OV Feature
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX42403 evaluation kit (EV kit) provides a proven design to evaluate the MAX42402/MAX42403, high input-voltage, mini buck converter in a 15-pin, FC2QFN package. Various test points and jumpers are included for evaluation. The MAX42403 EV kit comes with the MAX42403AFLB+ installed (3.3V, 1.5MHz). This EV kit can be used to evaluate all variants of the MAX42402/MAX42403 with minimal component changes.
System Requirements
- MAX42403 EV Kit
- Power Supply
- Voltmeter
- Electronic Load
Documentation & Resources
-
MAX42403EVKIT: Evaluation Kit for MAX42402/MAX42403 Data Sheet (Rev. 0)9/11/2023PDF807 K
-
MAX42403EVKIT Gerber Files9/11/2023ZIP946 K