Overview

Features and Benefits

  • 350MHz -3dB Bandwidth
  • 100MHz 0.1dB Gain Flatness
  • 700V/µs Slew Rate
  • 0.01%/0.01° Differential Gain/Phase Error
  • Directly Drives 50Ω Cables
  • Fully Assembled and Tested
  • Low Power: 100mW
  • 20ns Settling Time to 0.1%
  • 20ns Channel-Switching Time

Product Details

The MAX4159 evaluation kit (EV kit) simplifies evaluation of the MAX4159 two-channel, 350MHz video multiplexer (mux) amplifier. The EV kit circuit demonstrates the MAX4159 in the noninverting unity-gain configuration. RF connectors (SMA) and 50Ω terminating resistors are included.

The EV kit comes with the MAX4159 installed. To evaluate the MAX4259, simply order a free sample (MAX4259ESD), replace the MAX4159 with the MAX4259 on the EV board, and change the gain-setting resistors for the desired gain. The MAX4259's minimum closed-loop gain is 2V/V (6db).

Applications

  • Broadcast Video
  • High-Definition Television (HDTV)
  • High-Speed Signal Processing
  • Multimedia Products
  • Pixel Switching
  • Video Crosspoint Switching
  • Video Signal Multiplexing