Overview

Features and Benefits

  • 330MHz -3dB Bandwidth
  • ±5V Supply Operation
  • Logic Disable Mode:
    • High-Z Outputs
    • Reduced Power Consumption
  • Fully Assembled and Tested

Product Details

The MAX4141 evaluation kit (EV kit) simplifies the evaluation of the MAX4141 wideband 330MHz, 4x1 multiplexer. Access to all inputs is through RF style connectors (SMA). A special scope-probe jack is provided for easy output monitoring on an oscilloscope. A three-position dip switch allows simple control of the enable and address functions.

Applications

  • Broadcast/HDTV-Quality Color Signal Multiplexing
  • Data Acquisition
  • Graphics Color-Signal Routing
  • RF and IF Routing
  • Telecom Routing
  • Video Routers and Crosspoint Arrays

Documentation & Resources