Overview

Features and Benefits

  • Internal Reconstruction Filter (6MHz) Supports NTSC, PAL, DVB per ITU-601
  • DC- or AC-Coupled Video Outputs
  • Standard 75Ω Video Input Termination
  • Drives 150Ω Output Load
  • DC- or AC-Coupled Audio Inputs
  • Standard RCA Jacks for Audio Inputs and Outputs
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX4079 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB). The MAX4079 filters and buffers standard-definition video signals. It also amplifies audio signals and creates a mono audio signal from a stereo input signal. The video section has luma/chroma (Y/C) inputs, a composite (CVBS) input, Y/C outputs, and two CVBS outputs. The video circuitry is powered from a single 5VDC power supply. The audio section has two sets of differential/single-ended audio inputs, four sets of single- ended audio outputs, and a mono audio output configurable by the customer. The audio circuitry is powered from a single 12VDC power supply.

Applications

  • AV Receivers
  • Cable Receivers
  • DVD Players
  • Home Theater Systems
  • Satellite Receivers
  • Televisions

Documentation & Resources