Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                01
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Easy +3.3V Electrical Evaluation of MAX40658
 - EV Kit Designed for 50Ω Interfaces
 - -40°C to +85°C Temperature Range
 - Evaluated 8-TDFN-EP MAX40658AETA+ Device
 - Accommodates Easy-to-Use Components
 - Proven PCB Layout
 - Fully Assembled and Tested
 
Product Details
The MAX40658 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40658 and MAX40659 transimpedance amplifier.
Note that the MAX40658 evaluation kit provides an electrical interface to the IC that is similar, but not identical to, a photodiode.
The MAX40658 EV kit PCB comes with a MAX40658AETA+ 18.3kΩ transimpedance device installed. To evaluate the MAX40659AETA+ (36.6kΩ transimpedance), contact the factory for free samples of the pin-compatible device.
Applications
- Autonomous Driving Systems
 - Industrial Safety Systems
 - LIDAR Receivers
 - Optical Distance Measurement
 
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX40658EVKIT: Evaluation Kit for the MAX40658/MAX40659 Data Sheet (Rev. 01)11/26/2018PDF783K
 
- 
                                                                
                                                                    
                                                                                                                                            MAX40658EVKIT ODB File - Design Files11/1/2023TGZ3M