Overview

Features and Benefits

  • 2.7V to 5.5V Single-Supply Operation
  • 50Ω SMA Connector on RF Input
  • On-Board Quasi-Measurement Mode Circuitry
  • On-Board Shutdown Control
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX4003 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX4003 RF detector in an 8-pin µMAX® package. The MAX4003 EV kit includes an on-board shutdown control as well as quasi-measurement mode circuitry to provide an easy method to evaluate the MAX4000/MAX4001/MAX4002. The RF input utilizes a 50Ω SMA connector for convenient connection to test equipment. The MAX4003 EV kit can also be used to evaluate the MAX4000/MAX4001/MAX4002 RF-detecting controllers.

Applications

  • Cellular Handsets (TDMA, CDMA, GPRS, GSM)
  • RSSI for Fiber Modules
  • Transmitter Power Measurement and Control
  • TSSI for Wireless Terminal Devices

Applicable Parts

Documentation & Resources