Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Accommodates Multiple Op Amp Configurations
- Accommodates Easy-to-Use Components
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX40024 evaluation kit (EV kit) provides a proven design to evaluate the MAX40024 low-noise, low-power, low-bias-current, rail-to-rail dual-operational amplifiers (op amps) in an 9-bump (1.23mm x 1.23mm x 0.5mm) waferlevel package (WLP). The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.
The EV kit comes with a MAX40024ANL+ installed.
Applications
- Battery-Powered Devices
- Industrial Sensors
- Wearable Medical
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX40024EVKIT: Evaluation Kit for the MAX40024 Data Sheet (Rev. 0)8/23/2021PDF629K
-
MAX40024EVKIT ODB Files - Design Files10/10/2022ZIP2M