Overview
Features and Benefits
- 300ns Propagation Delay
- Wide Input Common Mode Voltage Range, -0.2V to VDD + 0.2V
- Hysteresis Adding Configurable
- Evaluates 6-Bump WLP Package
- Fully Assembled and Tested
Product Details
The MAX40009 evaluation kit (EV kit) is a fully assembled and tested PC board that evaluates the MAX40008/ MAX40009 single comparator with shutdown input. This EV kit comes with a push-pull output MAX40009ANT+ installed that operates off a VDD supply between 1.7V and 5.5V. The MAX40009 has a wide input common mode voltage range from -0.2V to VDD + 0.2V. This EV kit demonstrates the MAX40009ANT+ in an ultra-small, 0.73mm x 1.1mm, 6-bump wafer-level package (WLP) with 0.35mm bump spacing.
The EV kit can be used to evaluate both the MAX40008 and MAX40009 with a 6-bump WLP. To evaluate the MAX40008 (open-drain output version), replace U1 (MAX40009) with the MAX40008 with jumper J1 installed.
When using the MAX40008EVKIT# to evaluate the MAX40009 (push-pull version), replace U1 (MAX40008) with MAX40009 with jumper J1 removed.
Applications
- IR Receivers
- Level Translators
- Mobile Communications
- Portable/Battery-Powered Systems
- Threshold Detectors/ Discriminators
- Window Comparators
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX40008EVKIT ODB File - Design Files11/1/2023TGZ2M