Overview

Features and Benefits

  • Fully Assembled and Tested

Product Details

The MAX3986 evaluation kit (EV kit) is a factory-assembled PCB that simplifies evaluation of the MAX3986 10.3Gbps equalizer. The EV kit enables testing of all the device functions. SMA connectors with 50Ω controlled impedance to the MAX3986 are provided for all input and output ports to facilitate connection to high-speed test equipment.

Applications

  • 6Gbps SAS
  • 8.5Gbps Fibre Channel
  • Active Copper Cable Assemblies
  • DDR, 6.25Gbps IEEE 802.3ae XAUI
  • High-Speed Backplanes
  • OIF-CEI-6G
  • QDR, 10.0Gbps InfiniBandSM
  • Serial 10.3Gbps Ethernet