Overview

Features and Benefits

  • SMA Connectors for All High-Speed Inputs and Outputs
  • Fully Assembled and Tested
  • Single +3.3V Operation
  • Product Details

    The MAX3980/MAX3981 evaluation kits (EV kits) simplify evaluation of the MAX3980/MAX3981 quad equalizer. The EV kits enable testing of all the device functions. SMA connectors with 50Ω controlled-impedance connections to the MAX3980/MAX3981 are provided for all input and output ports to facilitate connection to high-speed test equipment.

    Applications

    • IEEE-802.3ae XAUI Interface (3.125Gbps)
    • InfiniBand® (2.5Gbps)