Overview
Features and Benefits
Product Details
The MAX3971/MAX3971A evaluation kits (EV kits) simplify evaluation of the MAX3971 10.3Gbps limiting amplifier and the MAX3971A 10.7Gbps limiting amplifier. The EV kit enables testing of all the device's functions. SMA connectors with 50Ω controlled impedance connections to the MAX3971/MAX3971A are provided for all data input and output ports to facilitate connection to high-speed test equipment.
Applications
- 10-Gigabit Ethernet Optical Receivers
- 10-Gigabit Fibre Channel Receivers
- VSR OC-192 Receivers