Overview
Features and Benefits
- Easy +3.3V Electrical Evaluation of the MAX3970
- Fully Assembled and Tested
- EV Kit Designed for 50Ω Interfaces
Product Details
The MAX3970 evaluation kit is a fully assembled chip-on-board electrical demonstration kit that provides easy evaluation of the MAX3970 10.3Gbps, +3.3V transimpedance amplifier. Note that the MAX3970 evaluation kit provides an electrical interface to the IC, which is similar to, but not exactly the same as, a photodiode. The circuit used will tend to increase bandwidth and jitter beyond what is expected for typical photodiode inputs.
Applications
- 10.3Gbps Ethernet Optical Receivers
- Fibre Channel Optical Receivers
- OC-192 VSR Optical Receivers
Documentation & Resources
-
MAX3970EVKIT: Evaluation Kit for the MAX3970 Data Sheet (Rev. 1)10/23/2002PDF145K