Overview
Features and Benefits
- Easy +3.0V to +5.5V Electrical Evaluation of the MAX3964ETP
- Fully Assembled and Tested
- Allows Testing of all Functions
- EV Kit Designed for 50Ω Interfaces
Product Details
The MAX3964ETP evaluation kit (EV kit) is a fully assembled electrical demonstration kit providing easy evaluation of the MAX3964ETP. The EV kit enables testing of all MAX3964ETP functions.
Applications
- 125Mbps FDDI Receivers
- 155Mbps LAN ATM Receivers
- 266Mbps Fibre Channel Receivers
- ESCON Receivers
- Fast Ethernet Receivers
Documentation & Resources
-
MAX3964ETPEVKIT: Evaluation Kit for the MAX3964ETP Data Sheet (Rev. 0)3/20/2003PDF230K