Overview

Features and Benefits

  • Single +3.3V Supply
  • 9.953Gbps/10.312Gbps Evaluation
  • Fully Assembled and Tested
  • Fully Matched with High-Bandwidth SMP Connectors at the Input

Product Details

The MAX3953 evaluation kit (EV kit) is an assembled surface-mount demonstration board that provides easy evaluation of the MAX3953 10Gbps 1:16 deserializer with clock data recovery (CDR). The EV kit includes all components necessary to interface with +3.3V CML inputs and LVDS outputs.

Documentation & Resources