Overview

Features and Benefits

  • SMA Connectors for All High-Speed I/Os
  • Configured for Electrical Operation, No Laser Necessary
  • Single -5.2V Power-Supply Operation
  • Fully Assembled and Tested

Product Details

The MAX3940 evaluation kit (EV kit) is an assembled demonstration board that provides electrical evaluation of the MAX3940 10.7Gbps laser driver. The output of the electrical evaluation section is interfaced to an SMA connector that can be connected to a 50Ω terminated oscilloscope.

Applications

  • 10Gbps Ethernet
  • DWDM Systems
  • Long/Short-Reach Optical Transmitters
  • SONET/OC-192 and SDH/STM-64 Transmission Systems

Documentation & Resources