Overview

Features and Benefits

  • Fully Assembled and Tested
  • Fully Matched for Best Return Loss

Product Details

The MAX3935 evaluation kit (EV kit) is an assembled demonstration board that enables electrical evaluation of the 10.7Gbps EAM driver. The output of the evaluation board is interfaced to an SMA connector, which can be connected to a 50Ω terminated oscilloscope.

Applications

  • Add/Drop Multiplexers
  • DWDM
  • Metro and Long-Haul Transmitters
  • SONET OC-192 and SDH STM-64
  • Transmission Systems

Documentation & Resources