Overview

Features and Benefits

  • Fully Assembled and Tested
  • On-Board Op Amps for Bias and Modulation Current Control
  • Fully Matched for Best Input Return Loss
  • Calibration Trace

Product Details

The MAX3934 evaluation kit (EV kit) is an assembled demonstration board that provides electrical evaluation of the MAX3934 10.7Gbps compact laser driver. The die version mounted on the board is the MAX3934A, which contains a 12Ω internal damping resistor (RD). The output of the evaluation board is interfaced to an SMA connector that can be connected to a 50Ω terminated oscilloscope.

Documentation & Resources